??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24591.0405 Handwheel
HELP_VARIABLE
Company
Halder
Description
EH 24591. - Handwheel similar to DIN 950 without keyway, with solid handle
Bill of material
24591.0405 Handwheel
BESTNR
Ref. No.
24591.0405
MAT
Material
Stainless steel
AUS
Version
without keyway, with fixed handle, asembled, form B-F/G (former: F4)
D1
Diameter
100 mm
D2
Diameter Hg
10 mm
D3
Diameter
25.5 mm
L1
Length
17 mm
L2
Length
14.5 mm
ADA
Number of spokes
3
B
Machine Handle
16 mm
G
Weight
472 g
Embedded user actions